HUBBELL CANADA
Patch Cord 3 Meter Length 10 Gig LC-LC Multi Mode Fiber
Image of DFHPCLCLCE3MM Patch Cord 3 Meter Length 10 Gig LC-LC Multi Mode Fiber
Image of DFHPCLCLCE3MM Patch Cord 3 Meter Length 10 Gig LC-LC Multi Mode Fiber

Patch Cord 3 Meter Length 10 Gig LC-LC Multi Mode Fiber

Brand: Hubbell Premise Wiring

Catalog ID: DFHPCLCLCE3MM

Patch Cord, Fiber, Multi Mode, LC-LC, Duplex, 10 Gig, 3 Meter Length

Bend insensitive fiber

Plenum Rated

General

Application

Fiber Data Cross Connect

Catalog Number

DFHPCLCLCE3MM

Color

Aqua

Connector Type

LC-LC

Construction Material - Main

Plenum PVC

UPC

662620360928

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

OM3

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Configuration

Connector Type

LC-LC

Logistics

Carton Quantity

25