HUBBELL CANADA
Image of DFPCSTSCD2MM Patch Cord, Fiber Optic, ST-Style to SC, Duplex Multi Mode, 50/125, 2 Meter Length
Image of DFPCSTSCD2MM Patch Cord, Fiber Optic, ST-Style to SC, Duplex Multi Mode, 50/125, 2 Meter Length
Discontinued

Patch Cord, Fiber Optic, ST-Style to SC, Duplex Multi Mode, 50/125, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSTSCD2MM

Patch Cord, Fiber Optic, ST-Style to SC, Duplex Multi Mode, 50/125, 2 Meter Length

Standard Product

Product details

General

Application

ST to SC

Catalog Number

DFPCSTSCD2MM

Color

Connector Type

ST to SC

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

OptiChannel Fiber Patch Cords

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620821931

Dimensions

Display Size

50 Micron, OM2

Length (Meters)

2 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Plenum

Mode

OM2, MM

Wire Type

Multimode

Logistics

Carton Quantity

50

Resources and downloads