HUBBELL CANADA
Plastic Bushing 4.00 In., BP400
Image of BP400 Plastic Bushing 4.00 In., BP400

Plastic Bushing 4.00 In., BP400

Brand: TradeSelect

Catalog ID: BP400

PLASTIC BUSHING 4.00IN

Trade size: 4" (103), Case Quantity: 50

General

Application

For use on threaded rigid/IMC conduit to provide a smooth rounded surface at the entrance of raceways

Catalog Number

BP400

Material

Polypropylene

Type

Non Metallic Insulated Bushing

UPC

626463033340

Certifications And Compliance

Certified Listed

CSA