HUBBELL CANADA
Image of 36909 QCST 21160-R
Image of 36909 QCST 21160-R

QCST 21160-R

Brand: Ripley Tools

Catalog ID: 36909

Quick-Change Coring, Stripping & Chamfering Tool with 3/8ʺ Drill Adapter. All-in-one tool.

  • All-in-one tool quickly strips the jacket, bevels the aluminum sheath & cores the dielectric on trunk in one precise operation
  • Conveniently attaches the QJST Series jacket stripper body to the main coring & stripping tool body with a quick-change rotating body ring design
  • Durable, all-metal construction with color-coded body & guide sleeves provide easy identification
  • Heat-treated sheath cutting blade produces a smooth, beveled edge & can be replaced
  • Chamfered strip stop is factory-set with a 1″ (25.4 mm) strip length for 412 through 750 cable sizes or a 1 1/16″ (27 mm) strip length for 840 through 1160 cable sizes
  • Standard models feature a “T” handle with a built-in 3/8″ drill adapter & ratchet models feature a ratchet “T” handle with a separate 3/8″ drill adapter for manual or drill operations

General

Accessibility

End

Catalog Number

36909

Material

Aluminum

Dimensions

Length

8.1 in

Length Metric

206 mm

Max. Coax Cable Size

1160

Certifications And Compliance

Patent Number

U.S. Patent No. D431;441

Operational

Accessibility

End