HUBBELL CANADA
Image of 5327 Rod, Expanding/Cross-Plate Anchor, 3/4in X 7ft Thimbleye
Image of 5327 Rod, Expanding/Cross-Plate Anchor, 3/4in X 7ft Thimbleye

Rod, Expanding/Cross-Plate Anchor, 3/4in X 7ft Thimbleye

Brand: CHANCE Utility

Catalog ID: 5327

Expanding/Cross-Plate Anchor Rod 0.75" (19.1 mm) Diameter Rod, 7' (2134 mm) long with Thimbleye.

Anchor rod used with Expanding and Cross-plate anchors are available for one, two, or three guys. Thimbleye, Twineye and Tripleye eye design distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading, kinking, or bending. The drop-forged eye of each anchor rod is stronger than the rod itself. Rod length and diameter are stamped below each rod eye. Each rod is threaded 3-1/2" minimum length. Heavy square nut included.

  • Thimbleye®, Twineye® and Tripleye® drop forged eye distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading,kinking, or bending.
  • Hot dipped galvanized per ASTM A153
  • Square nut assembled to rod
  • Rods used with Cross-plate and Expanding anchors

General

Application

Earth Tension Anchoring

Catalog Number

5327

Coating

Galvanized, ASTM A-153

Eyenut Style

Thimbleye

Material Type

Non-Standard

Product Type

Expanding, Cross Plate Anchor Rod

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

23000 lb.

Type

Anchor Rod

UPC

096359072393

Dimensions

Dimensions

84.000 in x 1.625 in x 1.500 in

Height

1.5 in

Length

84 in

Rod Diameter

0.75 in

Weight

10.78 lb

Width

1.625 in

Certifications And Compliance

Industry Standard(s)

NEMA Standard

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

23000 lb.

Logistics

Pallet Quantity

75

Standard Package

5