HUBBELL CANADA
Image of 37902 TW 407-AH-B
Image of 37902 TW 407-AH-B

TW 407-AH-B

Brand: Ripley Tools

Catalog ID: 37902

7/16″ Basic 20 Degree Angled Head Torque Wrench. Easily torque the connector to the correct setting.

  • Audible clicking sounds indicate when the connector is torqued to the correct setting
  • Rugged steel construction provides durability
  • Wrench head is angled at 20°
  • High-visibility yellow cushioned grip reduces hand strain

General

Catalog Number

37902

Material

Steel

UPC

096359851851

Dimensions

Length

6 in

Length Metric

152 mm

Weight

5 oz