
Brand: Killark
Catalog ID: TWOC-3
Combination bodies have threaded and set screw hubs. Volume is 11 cu. in.
Application
To provide access to conductors for pulling, splicing, maintenance, and for future changes or upgrades. For use with EMT only (not threaded).
Catalog Number
TWOC-3
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
C
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
TW Series
Type
Conduit Body
UPC
783936650036
Dimensions
11 in x 7 in x 3.75 in
Gross Weight with Packaging
0.52
Height
3.75 in
Hub Size
1"
Length
11 in
Width
7 in
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
C
Carton Quantity
5