

Brand: Ripley Tools
Catalog ID: 27712
Accessibility
End
Catalog Number
27712
Product Type
Fixed Bushing Tools
UPC
096359872412
Length
3.5 in
Length Metric
89 mm
Weight
10 oz
Voltage - Maximum
5 kV
Cable Specification
Primary Distribution Overhead
Accessibility
End