HUBBELL CANADA
Image of R37296 WS 64-U-E
Image of R37296 WS 64-U-E

WS 64-U-E

Brand: Ripley Tools

Catalog ID: R37296

5-35 kV Adjustable Cable Stripper For Cable Jackets & Insulation. Universal tool.

  • Compact, universal tool for stripping the end or mid-span on cable outer jackets & insulation materials with diameters from 0.5″ to 2.5″ (12.7 mm to 63.5 mm)
  • “Dual-position” jaw is versatile for removal of the outer jacket on primary power cables with all major insulation shields
  • Blade design provides an easy & efficient stripping operation with minimal effort, as well as a spring-loaded trigger-action jaw for quick cable diameter adjustments
  • Suitable for secondary & primary cable insulations
  • Rugged, all metal construction & micro adjustable blade for a variety of jacket thicknesses

General

Catalog Number

R37296

Material

Aluminum

Product Type

Outer Jacket Tools

UPC

096359845287

Dimensions

Length

8 in

Length Metric

200 mm

Weight

1.9 lb

Electrical Ratings

Rating - Minimum Voltage

5 kV

Voltage - Maximum

35 kV

Conductor Related

Cable Specification

Primary Distribution Overhead; Primary Distribution Underground; Secondary Distribution

Certifications And Compliance

Patent Number

U.S. Patent No. D437;765