HUBBELL CANADA
Image of 12951 WS 6DA with WA 1
Image of 12951 WS 6DA with WA 1

WS 6DA with WA 1

Brand: Ripley Tools

Catalog ID: 12951

Provides compatibility with theSW 2 Series Ratchet Wrench.

  • Rugged, all metal precision tool designed to strip XLPE, polyethylene & EPR insulation on cable diameters from 0.9″ to 2.03″ (22.86 to 51.56 mm) without damaging the conductor
  • Guarded cutting blade prevents injury & protects the blade
  • Bushings accommodate various insulation & semi-con diameters

General

Accessibility

End

Catalog Number

12951

Material - Insulation

XLPE; EPR; PE

Product Type

Insulation Tools

Dimensions

Diameter

0.9 in – 2.03 in

Max Cable/Hose O.D.

2.03 in

Min Cable/Hose O.D.

0.9 in (22.86 mm)

Electrical Ratings

Rating - Minimum Voltage

15 kV

Voltage - Maximum

46 kV

Conductor Related

Cable Specification

Primary Distribution Underground

Certifications And Compliance

Patent Number

U.S. Patent No. 3;361;105

Operational

Accessibility

End

Shaves Semi-Con

Yes