HUBBELL CANADA
Image of WSS1 WSS1, WEJTAP Stirrup Connector
Image of WSS1 WSS1, WEJTAP Stirrup Connector

WSS1, WEJTAP Stirrup Connector

Brand: Burndy

Catalog ID: WSS1

Stirrup assembly, 6 kcmil.

WEJTAP Small Stirrup Connector

General

Application

For Common ACSR, Aluminum And Copper Conductors

Catalog Number

WSS1

EU RoHS Indicator

Material

Aluminum

Physical Attribute - Number of Holes

1

Product Family

Utility Overhead & Underground Distribution>Fired on Wej Connectors

Product Type

Wejtap

Sub Brand

WEJTAP, STIRRUP

Trade Name

WEJTAP™

Type

Wejtap with Stirrup

UPC

781810876657

UPC 14 Digit GTIN

00781810876657

Dimensions

Dimension - Bail Size

2

Dimension - F Width Center to Center inch

1.4 in

Dimension - G inch

0.92 in

Dimension - Hole Size fraction

10/37

Dimension - Hole Size inch

0.27 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

6 (6/1) Turkey AWG

Conductor - ACSR Str Size Range

6 (6/1) Turkey AWG

Conductor - AL Str Size

6 AWG

Conductor - AL Str Size Range

6 AWG

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

25

Pallet Quantity

2800