HUBBELL CANADA
Image of YAE10N11BOX YAE10N11BOX, Nylon Ring, 12-10 AWG, #6-8 Stud
Image of YAE10N11BOX YAE10N11BOX, Nylon Ring, 12-10 AWG, #6-8 Stud
Discontinued

YAE10N11BOX, Nylon Ring, 12-10 AWG, #6-8 Stud

Brand: Burndy

Catalog ID: YAE10N11BOX

Replaced by:

TN108

Nylon Ring Terminal For 12 - 10 AWG, #6-8 Stud, Multi-finger Insulation Grip, Deep V Groove, Bulk Package

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulation
  • Brazed seam for a strong, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability, and holding power
  • Smooth funnel entry for easy wire insertion

General

Application

For Use On: 600 Volts Maximum, 105 Deg C Maximum

Catalog Number

YAE10N11BOX

Color Code

Yellow

Connector Type

Ring Terminal

Insulation

Y

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

INSULUG

Temperature Rating

105°C

Trade Name

INSULUG™

Type

YAE-N

UPC

781810563984

UPC 14 Digit GTIN

00781810563984

Dimensions

Dimension - Bolt Size fraction

#6 - #8

Dimension - Hole Size fraction

9/53

Dimension - Hole Size inch

0.17 in

Dimension - L Length Overall mm

30 mm

Dimension - Length Overall inch

1.17 in

Dimension - Pad Width inch

0.38 in

Dimension - Strip Length inch

3/8

Dimension - Stud Size inch

#6;#8

Dimension - Z (inch)

0.30 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size Range

12 AWG-10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105°C

Configuration

Connector Type

Ring Terminal

Logistics

Carton Quantity

600

Pallet Quantity

99999