

Brand: Burndy
Catalog ID: YAES10K14
Application
For use on copper compression connections
Catalog Number
YAES10K14
Color Code
Yellow
Connector Type
Ring Terminal
Insulation
Y
Insulation Type
Kynar
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Compression
Sub Brand
INSULUG
Trade Name
INSULUG™
Type
Radiation Resistant KYNAR Ring Tongue
UPC
781810027080
UPC 14 Digit GTIN
00781810027080
Dimension - Bolt Size fraction
3/8
Dimension - Hole Size fraction
16/41
Dimension - Hole Size inch
0.39 in
Dimension - L Length Overall mm
34 mm
Dimension - Length Overall inch
1.34 in
Dimension - Pad Width inch
0.58 in
Dimension - Strip Length inch
3/8 in
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.40 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Conductor - Copper Solid Size
12 AWG;11 AWG;10 AWG
Conductor - Copper Solid Size Range
12 AWG-10 AWG
Conductor - Copper Str Size
12 AWG;10 AWG
Conductor - Copper Str Size Range
12 AWG-10 AWG
Conductor Size
16 - 14 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
IEEE 323
Standards - Industry Standards Met
IEEE 323
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
1000
Pallet Quantity
99999