

Brand: Burndy
Catalog ID: YAV14Z5BOX
Catalog Number
YAV14Z5BOX
Connector Type
Flanged Fork Terminal
Feature - Barrel Style
Shrouded
Feature - Barrel Type
Standard
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Fork
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUG™
Type
Fork Tongue
UPC
781810021675
UPC 14 Digit GTIN
00781810021675
Cable Insulation Diameter Maximum
0.15 in
Dimension - B Length fraction
1/4 in
Dimension - B Length inch
0.27 in
Dimension - Bolt Size fraction
#4 - #6
Dimension - L Length Overall mm
22 mm
Dimension - Length Overall inch
0.86 in
Dimension - Pad Width inch
0.31 in
Dimension - Strip Length inch
1/4
Dimension - Stud Size inch
#4;#5;#6
Dimension - Z (inch)
0.13 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Aircraft Size
AN 20;AN 18;AN 16;AN 14
Conductor - Copper Str Aircraft Size Range
AN 20-AN 14
Conductor - Copper Str Size
20;18;16;14
Conductor - Copper Str Size Range
20 AWG - 14 AWG
Conductor Size
16 - 14 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Flanged Fork Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
1200
Pallet Quantity
99999