HUBBELL CANADA
YAV2CLBOX, Uninsulated Ring Terminal, AN-2 Flex,1-Hole, 3/8" Stud
Image of YAV2CLBOX YAV2CLBOX, Uninsulated Ring Terminal, AN-2 Flex,1-Hole, 3/8" Stud
Image of YAV2CLBOX YAV2CLBOX, Uninsulated Ring Terminal, AN-2 Flex,1-Hole, 3/8" Stud

YAV2CLBOX, Uninsulated Ring Terminal, AN-2 Flex,1-Hole, 3/8" Stud

Brand: Burndy

Catalog ID: YAV2CLBOX

Copper Compression Lug, Ring Tongue, 1 Hole w/ Inspection Hole, AN-2 Flex, 3/8" Stud, Short Barrel, Tin Plated, Die index: 41

  • Double thick tongue perfect for demanding applications requiring high reliability
  • Maximum conductivity, low resistance, excellent ductility
  • Seamless tubular crimp barrel - no seams to split
  • Extra copper material assure connector operates cooler than the conductor
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors

General

Application

Industrials, Hospitals, Utilities, Marine, Computer

Application - For Use On

Copper Commercial (Code) Cable, Type AN Aircraft Cable, Extra Flexible Conductors

Catalog Number

YAV2CLBOX

Connector Type

Ring Terminal

Die Index

41

EU RoHS Indicator

Feature - Barrel Style

  • Chamfered
  • Skived

Material

Copper

Material Composition

  • DLP Copper
  • Tin Plating

Military Specification

AS20659

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810539682

UPC 14 Digit GTIN

00781810539682

Dimensions

Dimension - B Length fraction

5/8 in

Dimension - B Length inch

0.53 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Hole Size mm

10 mm

Dimension - Inside Diameter inch

0.36 in

Dimension - Length Overall inch

1.72 in

Dimension - N inch

0.34 in

Dimension - Outside Diameter inch

0.46 in

Dimension - Pad Width inch

0.69 in

Dimension - Strip Length inch

5/8 in

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.35 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper DLO Size

2 (150/#24)

Conductor - Copper Str Aircraft Size

AN 2

Conductor - Copper Str Size

2

Conductor - Copper Str Size Range

2 AWG

Conductor Size

2 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Industry Standard(s)

  • UL467
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL467;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

10