HUBBELL CANADA
YGL29C2 Compression Cross Grid Connector, 1 AWG Str-250 kcmil Cu or 1/2"-5/8" Ground Rod or #3-4 Rebar Run, 6 AWG Sol-2 AWG Str Tap
Image of YGL29C2 YGL29C2 Compression Cross Grid Connector, 1 AWG Str-250 kcmil Cu or 1/2"-5/8" Ground Rod or #3-4 Rebar Run, 6 AWG Sol-2 AWG Str Tap

YGL29C2 Compression Cross Grid Connector, 1 AWG Str-250 kcmil Cu or 1/2"-5/8" Ground Rod or #3-4 Rebar Run, 6 AWG Sol-2 AWG Str Tap

Brand: Burndy

Catalog ID: YGL29C2

Copper Compression Cross Grid Connector, 1 AWG (Str.) - 250 kcmil or 1/2" - 5/8" Ground Rod or # 3 - 4 Rebar, 6 AWG (Sol) - 2 AWG (Str.).

  • Irreversible compression ground grid cross connector allows adjustment of the compression elements prior to installation
  • UL467 Listed
  • Acceptable for Direct Burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth And Concrete

Catalog Number

YGL29C2

Connector Type

Tap

Die Index

997

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYGRID

Trade Name

HYGRID™

Type

Taps

UPC

781810220016

UPC 14 Digit GTIN

00781810220016

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - D inch

0.31 in

Dimension - L Length Overall mm

64 mm

Dimension - Length BB inch

0.75 in

Dimension - Length Overall inch

2.50 in

Dimension - Pad Width inch

1.66 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Solid Size A

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size A Range

6 AWG-2 AWG

Conductor - Copper Solid Size B

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size B Range

6 AWG-2 AWG

Conductor - Copper Str Size A

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size A Range

1 AWG-250 kcmil

Conductor - Copper Str Size B

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size B Range

6 AWG-2 AWG

Conductor - Rebar Size A

3 ;4

Conductor - Rebar Size A Range

3 -4

Conductor - Rod Size A

1/2 in;5/8 in

Conductor - Rod Size A Range

1/2 in-5/8 in

Conductor Type

  • CU C Solid-Size A
  • CU C Str-Size A
  • Rod-Size A
  • Rebar-Size A
  • CU C Solid-Size B
  • CU C Str-Size B

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL467
  • IEEE 837
  • IEEE 837 2014 Qualified

Standards - Industry Standards Met

UL467;IEEE 837;IEEE 837 2014 Qualified

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Logistics

Carton Quantity

10

Pallet Quantity

2400