HUBBELL CANADA
YHSA10K8F, Heat Shrink Fork, 12-10 AWG, #8 Stud
Image of YHSA10K8F YHSA10K8F, Heat Shrink Fork, 12-10 AWG, #8 Stud
Image of YHSA10K8F YHSA10K8F, Heat Shrink Fork, 12-10 AWG, #8 Stud

YHSA10K8F, Heat Shrink Fork, 12-10 AWG, #8 Stud

Brand: Burndy

Catalog ID: YHSA10K8F

Heat Shrink Fork Terminal, 12-10 AWG, #8 Stud, Annealed Pure Copper, Tin Plated, Color-Coded, Serrated Barrel

  • Made from pure copper, annealed for maximum strength
  • Color-coded, imprinted with wire size
  • Serrated barrels offer maximum wire contact and tensile strength
  • Electro-tin plated for corrosion resistance

General

Application

For Use On Copper Conductor

Catalog Number

YHSA10K8F

Connector Type

Fork Terminal

Insulation

Y

Insulation Type

Heat Shrink

Material

Copper

Physical Attribute - Tongue Type

Fork

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

YHS, Heat Shrink

UPC

781810524725

UPC 14 Digit GTIN

00781810524725

Dimensions

Dimension - Bolt Size fraction

#8

Dimension - L Length Overall mm

30 mm

Dimension - Length Overall inch

1.17 in

Dimension - N inch

0.17 in

Dimension - Pad Width inch

0.35 in

Dimension - Strip Length inch

5/16

Dimension - Stud Size inch

#8

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG

Conductor - Copper Solid Size Range

12 AWG-10 AWG

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Fork Terminal

Logistics

Carton Quantity

100

Pallet Quantity

1