HUBBELL CANADA
YHSQ18F25X03, Heat Shrink Female Disc., 22-18 AWG, .25x.03
Image of YHSQ18F25X03 YHSQ18F25X03, Heat Shrink Female Disc., 22-18 AWG, .25x.03
Image of YHSQ18F25X03 YHSQ18F25X03, Heat Shrink Female Disc., 22-18 AWG, .25x.03

YHSQ18F25X03, Heat Shrink Female Disc., 22-18 AWG, .25x.03

Brand: Burndy

Catalog ID: YHSQ18F25X03

Heat Shrink Female Quick Disconnect,22-18 AWG (.25 x .03), Serrated Barrel, Color-Coded, Tin Plated

  • Color-coded, imprinted with wire size
  • Serrated barrels offer maximum wire contact and tensile strength
  • Electro-tin plated for corrosion resistance

General

Application

For Use On Copper Conductor

Catalog Number

YHSQ18F25X03

Connector Type

Female Quick Disconnect

Insulation

Y

Insulation Type

Heat Shrink

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

YHS

UPC

781810477083

UPC 14 Digit GTIN

00781810477083

Dimensions

Dimension - B Length fraction

2/9 in

Dimension - B Length inch

0.22 in

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.27 in

Dimension - Pad Width inch

0.30 in

Dimension - Strip Length inch

5/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Female Quick Disconnect

Logistics

Carton Quantity

1200

Packaging Type

Bag

Pallet Quantity

99999