

Brand: Burndy
Catalog ID: YNA54R
Catalog Number
YNA54R
Connector Type
Terminal
Die Index
728
Material
Aluminum
Physical Attribute - Pad Orientation
Straight
Prefilled Oxide Inhibitor
Y
Product Family
Transmission>ACSR>Terminals
Product Type
Compression
Trade Name
HYLUG™
UPC
781810128084
UPC 14 Digit GTIN
00781810128084
Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
342 mm
Dimension - Length Overall inch
13.46 in
Dimension - Outside Diameter inch
2.25 in
Dimension - Pad Width inch
3.11 in
Dimension - Width fraction
3.11 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACAR Str Size
1534 KCMIL
Conductor - ACAR Str Size Range
1534 KCMIL
Conductor - ACSR Str Size
1431 (54/19) Plover kcmil
Conductor - ACSR Str Size Range
1431 (54/19) Plover kcmil
Conductor - AL Str Size
1590 kcmil - 1600 kcmil
Conductor - AL Str Size Range
1590 kcmil-1600 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Pad Orientation
Straight
Carton Quantity
4
Pallet Quantity
360