

Brand: Burndy
Catalog ID: YRB39U31TW
Catalog Number
YRB39U31TW
Color Code
Yellow
Connector Type
Reducer
Die Index
936
Material
Aluminum
Plating Type
Tin
Product Family
Utility Overhead & Underground Distribution>Splices>Reducing Sleeves
Product Type
Compression
Trade Name
HYREDUCER™
UPC
781810192757
UPC 14 Digit GTIN
00781810192757
Dimension - B Length fraction
2-87/100 in
Dimension - B Length inch
2.87 in
Dimension - Length Overall inch
6.74 in
Dimension - Outside Diameter inch
1.46 in
Dimension - Strip Length inch
3
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Str Size A
750 kcmil
Conductor - AL Str Size B
350 kcmil
Conductor - Copper Str Size A
750 kcmil
Conductor - Copper Str Size B
350 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Reducer
Carton Quantity
5
Pallet Quantity
1200