Brand: Wiegmann
Catalog ID: CTDD363616
Application
Enclosures are designed as a housing for current and voltage transformers, recorders, meters, junction, service box, relay, and/or for terminal instrumentation.
Catalog Number
CTDD363616
Color
Construction
Seam and Tack Welded
Cover Type
Hinged Cover
EU RoHS Indicator
No
Finish Type
Textured
Knockouts
No
Material
Carbon Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
2
Type
Enclosure
UPC
786725854004
Cubic Capacity
20736 cu.in
Depth
16 in
Height
36 in
Weight
151 lb
Width
36 in
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Carton Quantity
1