HUBBELL CANADA

Killark BoxHUBB & ControlHUBB Apps

Custom Engineering and Design Solutions

Save time with Killark’s simplified process of designing and ordering bespoke Hazcon control stations and EXB/EXBLT explosion proof enclosures.

The Killark BoxHUBB and ControlHUBB apps let you precisely configure features such as operators, windows, and entries while generating a real-time image of the product. Create tailored designs with our easy to use free software. Generate and download drawings to simplify your ordering.

  • Free to access and use
  • Download bespoke designs
  • Error-free 2D and 3D models ready in minutes
  • Export drawings in PDF, DWG and STP CAD formats
  • Receive a full bill of materials with your drawings

 

BoxHUBB

Easily configure EXB/EXBLT explosion proof enclosures with our fast and accurate app which allows the user to add features such as operators, windows, drains/breathers, and entries.

Note: Only supported on PCs using Google Chrome

ControlHUBB

Make ordering even easier with our fast and accurate app for our Hazcon line of control stations.