Marque: Killark
No de catalogue: DBF3263
Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure. Lens frame assembly has silicon rubber gasketing and heat tempered glass lens. Electrostatically applied polyester finish.
Application
LINEARLITE DBF fluorescent fixtures are designed for general and task lighting of areas where flammable gases or vapors or combustible dusts may exist due to abnormal conditions resulting in the creation of a Class I, Division 2 or Class II or III, Div. 1 or 2 hazardous location as defined in the NEC. Also for lighting non-hazardous wet locations indoors and outdoors.
Catalog Number
DBF3263
Couleur
White
Cycles de fonctionnement
50,000 hrs
Indicateur EU RoHs
Contact Manufacturer
Matériau
Steel
Nombre d'ampoules
0
Série
DBF
Source d'éclairage
Linear Fluorescent
Type
Steel Fluorescent Fixture
Type d'ampoule
T8
Type d'élément optique
Glass Lens
Type de fini
Powder Epoxy Paint
Type de montage
Pendant
UPC
783936101453
Dimensions
58 po x 16.13 po x 15.13 po
Hauteur
15.13 in
Largeur
16.13 in
Longueur
58 in
Poids brut de l'emballage
44
Taille du moyeu
3/4"
Fréquence nominale
50/60 Hz
Puissance en Watts
32 W
Tension nominale
120-277 VAC
Classement(s) de risque