Marque: Killark
No de catalogue: OLK-2VG
O series fiber cover gaskets offer superior ability when lower temperatures and/or high internal pressure exist. Fiber gaskets are one of the oldest and most effective forms of gaskets to date. When the gasket is applied to our conduit it becomes suitable for wet locations.
Application
For use with O Series fittings.
Catalog Number
OLK-2VG
Couleur
Marron
Indicateur EU RoHs
Contact Manufacturer
Matériau
Fiber
Série
O Series
Type
Gasket
UPC
783936490380
Dimensions
5 po x 2 po x 1 po
Hauteur
1 in
Largeur
2 in
Longueur
5 in
Poids
0.01 lb
Poids brut de l'emballage
0.01
Taille du moyeu
3/4"
Quantité dans l'emballage
50