HUBBELL CANADA
Image of EZX2-GRY Montage au plafond 3/4" gris, EZX2-GRY
Discontinué

Montage au plafond 3/4" gris, EZX2-GRY

Marque: Killark

No de catalogue: EZX2-GRY

Support de plafond 3/4" gris.

The EZ series Explosion Proof mogul base HID fixture is designed for High bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EZ Series is factory sealed so no external seal is required in Explosive environments.

Détails du produit

Général

Catalog Number

EZX2-GRY

Indicateur EU RoHs

Contact Manufacturer

Matériau

Aluminum, Copper Free (less than 4/10 of 1%)

Série

EZ

Type de fini

Powder Epoxy Paint

Type de montage

Ceiling

UPC

783936039312

Dimensions

Taille du moyeu

3/4"

Logistique

Quantité dans l'emballage

1