Marque: Hubbell Wiring Device-Kellems
No de catalogue: S1R10CSPT
Application
10" Fire-Rated Poke-Through Series
Application - pour utilisation sur
Concrete
Catalog Number
S1R10CSPT
Construction
Fabricated
Couleur
Blanc
Indicateur EU RoHs
Contact Manufacturer
Marque des goujons
SystemOne Recessed
Matériau
Steel
Matériau de construction - Unité principale
10 Meunt
Nombre de prises de sortie
NEMA Spacing, (3) Style Line/ Decorator Openings
Taille
Standard Sized Product
Type
Sub-Plates
Type
10" Recessed Rated Poke Through Sub Plates
Type d'accessoire
Center Sub Plate
Type d'article
10" Recessed Fire-Rated Poke-Through Components
Type de fini
White Paint
Type de montage
Screw Mount
UPC
783585547725
Entrée de câble
Through Cover
Norme(s) de l'industrie
cULus Listed