HUBBELL CANADA
Image of LZ2N322DC120 Série LZ2N - Luminaire fluorescent non métallique de 32 watts (deux lampes de 4 pieds non incluses) - Type de lampe à double culot - 120 VCC - Taille du moyeu 3/4 po NPT, LZ2N322DC120
Image of LZ2N322DC120 Série LZ2N - Luminaire fluorescent non métallique de 32 watts (deux lampes de 4 pieds non incluses) - Type de lampe à double culot - 120 VCC - Taille du moyeu 3/4 po NPT, LZ2N322DC120
Discontinué

Série LZ2N - Luminaire fluorescent non métallique de 32 watts (deux lampes de 4 pieds non incluses) - Type de lampe à double culot - 120 VCC - Taille du moyeu 3/4 po NPT, LZ2N322DC120

Marque: Killark

No de catalogue: LZ2N322DC120

Série LZ2N - Luminaire fluorescent non métallique de 32 watts (deux lampes de 4 pieds non incluses) - Type de lampe à double culot - 120 VDC - Taille du moyeu 3/4 po NPT.

  • Lexan® Clear Lens, impact resistant polycarbonate
  • Housing-one piece fiberglass reinforced polyester, NEMA 4X & IP66 rated.
  • Two 3/4” NTP aluminum hubs - one at each end (includes one 3/4” close-up plug and two 3/4” x 1/2” reducers for maximum user flexibility)
  • Two 1/4”-20 aluminum bushings furnished in top of fixture for threaded rod
  • 2’ and 4’ luminaries
  • Lamp types Linear 17, 28, 32, 40, 44, 54, 60W Long compact 40, 55W (single ended)
  • Electronic ballast standard
  • World voltage (most models) 120 thru 277V, 50/60 Hz

The LZ2N Series Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a non-metallic fiberglass reinforced housing that is suitable for harsh and hazardous environments.

Détails du produit

Général

Catalog Number

LZ2N322DC120

Indicateur EU RoHs

Contact Manufacturer

Matériau

Polyester, Fiberglass Reinforced

Série

LZ2N

Source d'éclairage

Linear Fluorescent

Type d'ampoule

T8

Type d'élément optique

Polycarbonate Lens - Clear

Type de fini

Natural

Type de montage

  • Pendant
  • Surface

UPC

783936094038

Caractéristiques électriques

Fréquence nominale

50/60 Hz

Puissance en Watts

32 W

Tension nominale

120-277 VAC

Certifications et conformité

Classement(s) de risque

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Protection IP nominale

IP66