HUBBELL CANADA
Image of R2S200 SANGLE RIGIDE 2 TROUS 2.00 PO, R2S200

SANGLE RIGIDE 2 TROUS 2.00 PO, R2S200

Marque: TradeSelect

No de catalogue: R2S200

SANGLE RIGIDE 2 TROUS 2.00 PO.

Trade size: 2" (53), Case Quantity: 200

Général

Application

Used to support the conduit, allowing the installer to easily position the strap before mounting

Catalog Number

R2S200

Matériau

Steel

Type

Two Hole Strap

UPC

626463033203

Certifications et conformité

Enregistré pour certification

CSA, UL LISTED