text.skipToContent text.skipToNavigation

NX Wall Partition Sensor

Par Hubbell Control Solutions 

Nom de la collection :  NX Distributed Intelligence

Par Hubbell Control Solutions
Nom de la collection :  NX Distributed Intelligence
The NX Wall Partition Sensor automatically indicates to the NX Distributed Intelligence™ lighting control system when a moveable partition has been opened or closed. This allows the two adjacent rooms to effectively be combined or separated into individual rooms. The NX controls automatically reconfigure to operate in unison when rooms are combined. Conversely, the NX controls automatically reconfigure to operate independently when the rooms are separated. The NX systems allows for room cobine scenarios with up to 16 combinable rooms.
  • Automatically signals open/closed partition state to NX system
  • Only one sensor required per partition
  • Connects to NXCI contact closure module with supplied cable
  • Class 2 low voltage operation
  • 5 Year limited warranty

Détails du produit

Générale

Conditions environnementales IP67 Environments

Ressources/téléchargements

Articles stockés

Numéro de catalogue Code CUP Description du produit
Numéro de catalogue NXWPS Code CUP 640181724823 Description du produit DISCONTINUED - The NX Wall Partition Sensor automatically indicates to the NX Distributed Intelligence™ lighting control system when a moveable partition has been opened or closed.