text.skipToContent text.skipToNavigation

wiSCAPE® Express and Enterprise Software

Par Hubbell Control Solutions 

Nom de la collection :  wiSCAPE Wireless Outdoor Lighting Control System

Par Hubbell Control Solutions
The wiSCAPE® Wireless Outdoor Lighting Control System offers a suite of software to manage, monitor, and meter your wireless outdoor lighting network.wiSCAPE Express is an intuitive, easy-to-use Windows® client application that can be used to configure, manage, monitor and meter wiSCAPE fixture modules. Using wiSCAPE Express, the user is able to remotely access multiple wiSCAPE Gateways individually from one location. A single user license of the wiSCAPE Express client software is included with the purchase of each wiSCAPE Gateway.wiSCAPE Enterprise is a server-based solution that conveniently combines the information from multiple Gateways into a single database. wiSCAPE Enterprise provides an easy-to-use, web-browser based interface to single sign-on and access all installed Gateways. wiSCAPE Enterprise provides all of the functionality of wiSCAPE Express, and more, including a customizable dashboard. The dashboard displays multi-site status, dynamic grouping and manual control of nodes by selecting/lassoing them on a map, customizable security roles, multi-site reports with graphs, and customizable site/device alarms with SMS and email notifications. wiSCAPE Enterprise also features a built-in maintenance ticketing system for service crews. The wiSCAPE Enterprise Server software can be installed on a server or virtual server. The wiSCAPE Enterprise Server is also available as a hosted Software as a Service (SaaS) solution.
  • Secured multi-concurrent users login
  • Module configuration and control
  • Creation/Editing of the user-defined library of Scenarios - Commands - Groups - Schedules
  • Database management
  • Historical data logging of power use, data acquisition modules and history of commands and scenarios
  • Software Configuration of modules
  • Scheduling
  • Zone Design (Virtual assignment of Relays to Zones)
  • Power Monitoring

Détails du produit

Générale

Accessibilité
  • Direct Access
  • Internet Access
Planification d’espace Multi Space Networked
Type Controls
Type de projet
  • New Construction
  • Retrofit

Articles stockés

Numéro de catalogue Code CUP Description du produit
Numéro de catalogue WIR-BACNET Code CUP 640181723307 Description du produit DISCONTINUED - The wiSCAPE® Wireless Outdoor Lighting Control System offers a suite of software to manage, monitor, and meter your wireless outdoor lighting network.
Numéro de catalogue WIR-EXPRESS Code CUP Description du produit DISCONTINUED - The wiSCAPE® Wireless Outdoor Lighting Control System offers a suite of software to manage, monitor, and meter your wireless outdoor lighting network.
Numéro de catalogue WIR-SS-ESRV Code CUP 640181721297 Description du produit DISCONTINUED - wiSCAPE™ Software Suite Enterprise Server (1 to 2499 nodes) - Installed on premise or cloud on system supplied by others (Windows® Server License Not Included) MTO
Numéro de catalogue WIR-SS-ESRV-NLKEY Code CUP 640181721310 Description du produit DISCONTINUED - Software Suite Enterprise Server Node License Key MTO
Numéro de catalogue WIR-SS-ESRV-SETUP Code CUP 640181721303 Description du produit DISCONTINUED - wiSCAPE™ Software Suite Enterprise Server Installation via Remote Access MTO