HUBBELL CANADA
3794-1
* Image représentative
3794-1

1/2 in. Color-Coded 90° Strain Relief Cord Connector, Malleable Iron, White

Marque:

Raco

No de catalogue:

3794-1

1/2 in. Color-Coded 90° Strain Relief Cord Connector, Malleable Iron, White

  • Malleable iron construction provides mechanical strength and durability
  • Neoprene grommets are color-coded by cable diameter allowing for quick and easy identification
  • Metallic components are zinc plated for corrosion protection
  • Unique grommet design is forced up and around the cord when the nut is tightened creating a liquidtight seal
  • Time saving and easy installation - no need to disassemble the fitting for cord installation
  • Additional colors and sizes available

Détails du produit

Général

Application

  • For use in wet or dry locations to provide a liquidtight and strain relief termination for flexible cord and cable
  • RACO liquidtight strain relief cord connectors are suitable for use in Class I, Div. 2; Class II, Div. 1 & 2; and Class III, Div. 1 & 2 hazardous locations

Catalog Number

3794-1

Couleur

White

Matériau

Malleable Iron

UPC

050169983256

Dimensions

Dimensions

2.75 po x 1.25 po x 1.25 po

Hauteur

1.25 in

Largeur

1.25 in

Longueur

2.75 in

Poids

0.296 lb

Taille du marché

0.5 in

Lié au conducteur

Plage de câbles

.25 - .35 in

Certifications et conformité

Classe NEMA nominale

NEMA 4

Conforme à la directive « Buy American »

Contact Manufacturer

Enregistré pour certification

cULus Listed

Logistique

Nombre d'unités sur la palette

Nombre de paquets minimum

25

Quantité dans l'emballage

25

Ressources et téléchargements

Avis aux clients

[FR] SDS

[FR] Terms and Conditions