text.skipToContent text.skipToNavigation

SEMR Series

Par Dual-Lite 
Par Dual-Lite
Exit sign construction is of high-strength cast aluminum in a choice of textured white, white with brushed face, black or black with brushed face finish.
  • 5-minute installation
  • High-strenth cast aluminum
  • Long-life LED lamps
  • Red or green letter models
  • White, black and black or white with brushed face finishes
  • 120/277 VAC operation, 60 Hz operation

Détails du produit

Générale

Application Conditioned Space
Couleur
  • White
  • Black
Enregistrements
  • UL
  • UL 924
Type Emergency and Exit
Type d’ampoule LED

Certifications et conformité

Conformité CEC T20 Compliant
Norme(s) de l’industrie
  • NFPA 101
  • NFPA 70
  • UL 924

Ressources/téléchargements