text.skipToContent text.skipToNavigation

15GC10

By Hubbell Wiring Device-Kellems 

Catalog ID: 15GC10

By Hubbell Wiring Device-Kellems
Catalog ID:  15GC10
Audio/Video Connector, D-Sub, 15-Pin, Gender Changer Bulk Connector, 10 Pack

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Contact Beryllium Copper
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type iSTATION VGA Analog Video Connections
Material - Mounting Hardware Snap-On- Snap-Fit
Temperature Rating Per TIA
Type HD 15-Pin
UPC 662620843728

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity Plug-N-Play
Contact Resistance 100 Ohm
Withstand Voltage 1000V RMS, 1414V DC

Logistics

Carton Quantity 25

Resources and Downloads