text.skipToContent text.skipToNavigation

HSQ24S26

By Hubbell Wiring Device-Kellems 

Catalog ID: HSQ24S26

By Hubbell Wiring Device-Kellems
Catalog ID:  HSQ24S26
Cabinet Components, QUADCAB 24" H x 26" D, Solid Door, Black

Solid Door

Add to List

More Options

Where to Buy

Product Details

General

EU RoHS Indicator Yes
Item Type Wall Mounted Enclosures
Material - Mounting Hardware Standard
Type Solid Door
UPC 662620853321

Dimensions

Cubic Capacity 17659.2 cu.in
Depth 26
Height 24 in
Thickness 0.0781
Width 28.3 in

Certifications and Compliance

Industry Standard(s) EIA/ECA-310-E Universal Mounting Pattern