text.skipToContent text.skipToNavigation

HBLPHA2BSS

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLPHA2BSS

Furniture Delivery Systems, PHANTOM, 2- Gang, BRUSHED SS

Standard Product

Product Details

General

Application - For Use On Flush - Rectangular
Color Stainless
Construction Fabricated
Item Type Phantom- Flush Mount
Material - Mounting Hardware Screw Mounting
OEM Brand Name Hubbell Wiring Device-Kellems
Series Connectivity Boxes
Size 2-Gang
Type Boxes
UPC 783585809953

Dimensions

Display Size 2-Gang

Conductor Related

Cable Entry Knock Outs

Resources/Downloads