text.skipToContent text.skipToNavigation

GO-8177

by Killark 

Catalog ID: GO-8177

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Product Details

General

Action Plug
Application For use with G Series custom control panel operators.
Series GO
Type Hole Plug
UPC 783936220444

Dimensions

Gross Weight with Packaging 0.07
Height 1.25 in
Length 6.31 in
Width 2.25 in

Certifications and Compliance

CSA File Number LR11714
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating 3, 4, 4X
UL File Number E150827

Logistics

Carton Quantity 5 EA

Resources/Downloads