text.skipToContent text.skipToNavigation

LUBG-05

by Killark 

Catalog ID: LUBG-05

.5 OZ Thread Lubricant

  • Anti-seize lubricant in a squeezable tube for convenience of carrying in a pocket.
  • Does not contain any evaporating solvents.
  • Does not harden or corrode.
  • Operating temperature 0°F to 125°F
  • Prevents galling and damage to threads
  • Complies to UL 1203 Edition 5 Clause 16.1

$3.95 USD

$3.95 USD

Product Details

General

Series LUB
Type Lubricant
UPC 783936175027

Dimensions

Weight 0.05 lb

Resources/Downloads