text.skipToContent text.skipToNavigation

BUIG11

by Killark 

Catalog ID: BUIG11

5" Iron Insulated Ground Bushing

Lay-in lug style provides an easy means of inserting a ground wire. Dual-rated aluminum grounding lugs may be used with copper or aluminum grounding conductors. Insuliner temperature rated at 150ºC. Malleable iron construction ensures mechanical protection for the raceway. Zinc electro-plated for corrosion protection.

Product Details

General

Application For use on threaded rigid/IMC conduit to provide a means of grounding conduit through an insulated bushing.
Color Gray
Finish Type Natural
Material Zinc
Series BUIG
Type Insulated Grounding Bushing
UPC 783936110981

Dimensions

Dimensions 6.1 in x 5.9 in x 0.625 in
Gross Weight with Packaging 1.1
Height 0.625 in
Hub Size 5"
Length 6.1 in
Width 5.9 in

Logistics

Carton Quantity 100

Resources/Downloads