text.skipToContent text.skipToNavigation

B2423

By Hubbell Wiring Device-Kellems 

Catalog ID: B2423

By Hubbell Wiring Device-Kellems
Catalog ID:  B2423
Flush Concrete Floor Box Series, 3-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Brass Top
  • Stamped steel construction
  • Concentric knockouts permit various conduit sizes
  • Economical and light weight for above-grade applications

Fully Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs

Add to List

More Options

Where to Buy

Product Details

General

Application Multi Service In-Floor Delivery Systems
Application - For Use On Concrete
Color Brass Flange
Construction Fabricated
EU RoHS Indicator No
Knockouts 8)1/2",8) 3/4", 6)3/4"-1 1/4"
Material Galvanized Stamped Steel
Mounting Method Cast Into Concrete
Number of Gang(s) 3-Gang
Series Flush Rectangular - B24 Series
Size 3-Gang
Sub Brand Flush Concrete Floor Boxes
Type 3-Gang Shallow Rectangular Galvanized Stamped Steel Box
UPC 783585100265

Dimensions

Dimensions 4.81 in x 12.5 in x 2.74 in
Height 2.74 in
Length 4.81 in
Width 12.5 in

Conductor Related

Cable Entry From Top

Certifications and Compliance

Industry Standard(s)
  • UL/CSA
  • UL514

Resources and Downloads