text.skipToContent text.skipToNavigation

B2527

By Hubbell Wiring Device-Kellems 

Catalog ID: B2527

By Hubbell Wiring Device-Kellems
Catalog ID:  B2527
Flush Concrete Floor Box Series, 1-Gang, Round, Galvanized Stamped Steel Box, Deep, Fully Adjustable, Single Service, Brass Top
  • Stamped steel construction
  • Concentric knockouts permit various conduit sizes
  • Economical and light weight for above-grade applications

Fully Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs

Add to List

More Options

Where to Buy

Product Details

General

Application Single Service In-Floor Delivery Systems
Application - For Use On Concrete
Color Brass Flange
Construction Fabricated
EU RoHS Indicator No
Knockouts 4)1/2", 3)3/4", 1) 1", 1) 1 1/4"
Material Galvanized Stamped Steel
Mounting Method Cast Into Concrete
Series Flush Round - B25 Series
Sub Brand Flush Concrete Floor Boxes
Type Round Galvanized Stamped Steel Box
UPC 783585101705

Dimensions

Dimensions 6 in x 4.81 in x 3.88 in
Height 3.88 in
Length 6 in
Width 4.81 in

Conductor Related

Cable Entry From Top

Certifications and Compliance

Industry Standard(s)
  • UL/CSA
  • UL514

Logistics

Carton Quantity 4

Resources and Downloads