text.skipToContent text.skipToNavigation

PWFBMPDR20GRY

By Hubbell Wiring Device-Kellems 

Catalog ID: PWFBMPDR20GRY

By Hubbell Wiring Device-Kellems
Catalog ID:  PWFBMPDR20GRY
Concrete, Access, Wood Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Pre-Wired Device Plate, DR20GRY with 18" Stranded Wire
  • Plate for Use in SystemOne 2, 4 & 6-Gang Recessed Floorboxes
  • Device Plate with Pre-wired NEMA 5-20 StyleLine/Decorator Receptacle
  • 8" Stranded Wire Leads

DR20GRYP2 with Stranded Wire

Add to List

More Options

Where to Buy

Product Details

General

Application For Use in Recessed Floor Box
Application - For Use On Concrete
Color Steel Plate Gray Receptacle
Construction Stamped
Cover Shape Rectangle; Round
Cover Type Rectangle; Round
EU RoHS Indicator Contact Manufacturer
Material Steel Plate, Composite Receptacle
Mounting Method Mounts to Box
Mounting Type (1) Screw Mount
Series Recessed - CFB Series
Size 2-Gang;4-Gang;6-Gang;10-Gang
Sub Brand Recessed Concrete/Access Floor Boxes
Type Plate With Devices
UPC 783585459646

Dimensions

Length 5.01 in
Width 2.04 in

Certifications and Compliance

Industry Standard(s) cULus

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

SystemOne Recessed Floor Boxes