text.skipToContent text.skipToNavigation

GFR8200SGW

by Hubbell Wiring Device-Kellems 

Catalog ID: GFR8200SGW

Power Protection Products, Receptacle, GFCI, Safety Grade Commercial Hospital Grade, Self Test, LED Indicator, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White

  • 10kA Short Circuit Current Rating
  • Limits improper access to energized contacts
  • Power indication
  • Ground fault indicator
  • No power at face if reverse wired
Self-Testing, Tamper and Weather Resistant, Self Grounding

Product Details

General

Color White
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Decorator Duplex
Material Thermoplastic
Material - Mounting Hardware Screw Mounting
OEM Brand Name Hubbell Wiring Device-Kellems
Series Hospital Grade
Style Standard
Type Tamper-Resistant, Weather Resistant
UPC 783585441023

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 15 A
Connectivity Back and Side Wired Screw Terminals
Current / Amperage Rating 15 A
Current Rating 15 A
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V
Wattage 1875

Conductor Related

Wire Size #14 AWG to #12 AWG

Certifications and Compliance

Industry Standard(s)
  • Fed.Spec
  • Meets All NEC® Requirements
Nema Rating 5-20R

Logistics

Carton Quantity 10

Resources/Downloads