text.skipToContent text.skipToNavigation

HBL8219C

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL8219C

Straight Blade Devices, Female Connector Body, Insulgrip, Hospital Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Black and White, Single Pack, Canadian Version.

  • Beveled housing prevents snagging
  • Powerful, offsetting cord grips clamp on individual conductors

Standard Product

Product Details

General

Application Hospital Grade
Color Black and White
Cord Range 0.230"-0.720" (5.8-18.3)
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 0.5
Insulation Insulated Body
Item Type Insulgrip Connector
Material Nylon
Material - Mounting Hardware Cord Mounted
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2000V AC minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #18-10 AWG
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series Hospital Grade
Style Insulgrip
Temperature Rating Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type Connector Body
UPC 783585179506

Dimensions

Dimensions 2.78 in x 1.53 in x 1.53 in
Display Size Standard
Height 1.53 in
Length 2.78 in
Weight 0.2 lb
Width 1.53 in

Electrical Ratings

Amperage Rating 15 A
Connectivity Screw Terminals
Current / Amperage Rating 15 A
Current Rating 15 A
Dielectric Strength Withstands 2,000V minimum
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Number Of Wires 3-Wire
Wire Size #18 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s)
  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • UL Listed to UL498 File No. E2186
Nema Rating 5-15R

Logistics

Carton Quantity 10