text.skipToContent text.skipToNavigation

BDALHC16500

by Burndy 

Catalog ID: BDALHC16500

Distribution Block, High Conductive Al Body & Gas Filled Polycarbonate Insulator, #4 AWG- 500 kcmil (Run), #14 - 2/0 AWG (Tap), 380 Amps.

Product Details

General

Insulation Y
Material Aluminum
Number Of Poles Adder
Plated N
Plating Type Tin
Temperature Rating 194° F
Trade Name VERSIPOLE™
UPC 781810645567
UPC 12 Digit 7818106455677

Dimensions

Dimension - Height inch 3.55 in
Dimension - L Length Overall mm 145 mm
Dimension - Length Overall inch 5.70 in
Dimension - Width inch 2.58 in
Dimension - Width mm 66 mm

Electrical Ratings

Amperage Rating 380 A
Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Run 4;3;2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350;397.5;400;450;477;500
Conductor - AL Str Run Range 4-500
Conductor - AL Str Tap 4;3;2;1;1/0;2/0
Conductor - AL Str Tap Range 4-2/0
Conductor - Copper Str Run 4;3;2;1;1/0;2/0;3/0;4/0;250;300;350;400;450;500
Conductor - Copper Str Run Range 4-500
Conductor - Copper Str Tap 4;3;2;1;1/0;2/0
Conductor - Copper Str Tap Range 4-2/0

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 18
Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings