text.skipToContent text.skipToNavigation

BDBLCS10LK1DW

by Burndy 

Catalog ID: BDBLCS10LK1DW

BURNDY® VERSIPOLE™ Aluminum Lay-in Distribution blocks. 600 Volt Rated; Listed to UL1953. Allows for continous Run Conductors. Acceptable for Panel mouting or DIN Rail mouting for medium and large sizes. Rated for use with code and flex conductor without requireing ferrules. AL9CU dual rated for use with copper and aluminum conductors. Supplied with Black Cover.

  • Accommodates both Flex and code conductors
  • cULus listed to UL1953
  • AL9CU Listed for Aluminum or Copper Conductor
  • 100kA SCCR rating with correct fusing

Product Details

General

Item Type M
Material - Base NYLON 6/6
Material - Mounting Hardware Stainless steel
Material Type - Screw Tin plated Aluminum
Number Of Poles 1
UPC 621945549579
UPC 12 Digit 621945549579

Dimensions

Height 4.10 in
Length 6.16 in

Electrical Ratings

Amperage Rating 475
Voltage Rating 600 V

Conductor Related

Conductor - Copper DLO Size Range Run - 777 Kcmil, Tap - #14 Awg - # 2/0 Str.
Conductor - Copper Flex H Run Range 500-750 Flex
Conductor - Copper Flex H Tap Range # 14 Awg - 2/0 Str. Flex
Conductor - Copper Flex I Run Range 500-750 Flex
Conductor - Copper Flex I Tap Range # 14 Awg - 2/0 Str. Flex
Conductor - Copper Flex K Run Range 500-750 Flex
Conductor - Copper Flex K Tap Range # 14 Awg - 2/0 Str. Flex
Conductor - Copper Str Run 500-750 Kcmil
Conductor - Copper Str Tap # 14 Awg - 2/0 Str.

Resources/Downloads