text.skipToContent text.skipToNavigation

HBL11SA40

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL11SA40

Product Details

General

Series Wired-In Surge Devices
Type 40kA
UPC 783585833163

Electrical Ratings

Voltage Rating Delta 600 VAC
Voltage Rating Description 600 VAC Delta

Resources/Downloads