text.skipToContent text.skipToNavigation

HBL160M240B

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL160M240B

Product Details

General

Type 320kA
UPC 783585570501

Electrical Ratings

Voltage Rating Delta 240 VAC
Voltage Rating Description 240 VAC Delta

Resources/Downloads