text.skipToContent text.skipToNavigation

HBL96067

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL96067

Wallplates and Boxes, Locking Covers, 1- Gang, 1) 1.40" Opening, Mounts on Top of Wallplate, Brushed Brass, All Locks Keyed Alike

Key Locking- All Keys Identical

Product Details

General

Application 1.40" Opening
Construction Fabricated
EU RoHS Indicator No
Item Type Non-Weatherproof Covers
Knockouts None
Material Brass
Material - Mounting Hardware Vertical Device Mount
Number Of Outlets 1-Device
Number of Gang(s) 1-Gang
OEM Brand Name Hubbell Wiring Device-Kellems
Size Standard
Style Weatherproof Cover
Type Specialty
UPC 783585809618

Dimensions

Display Size 1-Gang

Certifications and Compliance

Industry Standard(s) CSA Certfied

Logistics

Carton Quantity 10

Resources/Downloads