text.skipToContent text.skipToNavigation

HCTBK164

by Hubbell Wiring Device-Kellems 

Catalog ID: HCTBK164

CableTrak Bracket Kit, for HCT164 Series

Standard Product

Product Details

General

Application Cable and Hose Carrier
Color Black
EU RoHS Indicator No
Item Type CableTrak Bracket Kit
Material Nylon, Fiberglass Reinforced
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Environmental - Maximum Operating Speed - 600 FPM (feet per minute), 180 MPM (meters per minute).
  • Environmental - Operating Temperature - Continuous +20°F to +100°F (-7°C to 38°C)
  • Intermittent* -40°F to +220°F (-40°C to 104°C).
UPC 783585343839

Dimensions

Display Size Standard Sized

Electrical Ratings

Connectivity Snap Together Sections

Logistics

Carton Quantity 10

Resources/Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing