text.skipToContent text.skipToNavigation

CT110325SSBC0

by Burndy 

Catalog ID: CT110325SSBC0

Nylon 6/6 UV Stabilized Cable Tie with Stainless Steel Barb, 110 Lbs, UV Resistant Black, 3.15" Bundle Dia., Package: 100.

  • Stainless Steel Barb Tie
  • Nylon 6/6 Standard, Self-locking stainless steel barb, Maximum strength and adjustability for versatility, Chemically resistant to solvents,oils,grease,and diluted acids, Rounded edges and bent tail for easy installation, Safe for air handling spaces

    Product Details

    General

    Application For use with self-locking stainless steel barb
    Color Black
    Rating - Minimum Tensile Strength lbs 110 lb
    Sub Brand UNIRAP,CABLE TIE
    Trade Name UNIRAP™
    Type CT_SSB
    UPC 781810564790

    Dimensions

    Dimension - Bundle Diameter Max inch 3.15
    Dimension - L Length Overall mm 300 mm
    Dimension - Length Overall inch 11.81 in
    Dimension - Width inch 0.28 in
    Dimension - Width mm 7 mm

    Certifications and Compliance

    Certification - ETL No
    Certification - cULus Y
    Standards - RoHS Compliance Status CM

    Logistics

    Carton Quantity 5000 EA

    Resources/Downloads